Silent Knight
Silent Knight® Multi-Mode/Single-Mode Fiber-Optic Module
Multi-mode and single-mode fiber-optic modules are plug-in fiber loop modules that work as a single channel to transmit or receive communications with Silent Knight® network interface cards.
Multi-mode and single-mode fiber-optic modules are plug-in fiber loop modules that work as a single channel to transmit or receive communications with Silent Knight® network interface cards. These modules create common communications and annunciation links on a fiber-optic networks of up to 17 panels.
Features & Benefits:- Simple plug-in card installation
- Connect compatible panels using fiber-optic cable for improved multi-site management and lower monthly monitoring costs
- Single- and multi-mode modules can be used on the same network card for added design flexibility
- Mix fiber-optic segments in the same network as existing copper-wire segments for more convenient system upgrades
- For added flexibility, multi-site panels can also be connected using copper wire
- UL Listed
- FM Approved
- CSFM Approved
- NFPA 72
- FDNY COA: 6162
Others
- Approved Location
- NFPA 72
- FDNY COA6162
- CSFM Approved
- UL Listed
- Maximum Operating Humidity
- 93 Percentage
- Device Type
- Fiber-Optic Module
Others
- Approved Location
- NFPA 72
- FDNY COA6162
- CSFM Approved
- UL Listed
- Maximum Operating Humidity
- 93 Percentage
- Device Type
- Fiber-Optic Module
- Approved Location : NFPA 72|FDNY COA6162|CSFM Approved|UL Listed
- Maximum Operating Humidity : 93 Percentage
- Device Type : Fiber-Optic Module
Image
SKU
Description
SK-FML
Fiber Optic Module, Multi-Mode
SK-FSL
Fiber Optic Module, Single Mode