Silent Knight
SK-4 and SK-4E FACP Transformer
Transformers used for the operation of Silent Knight® SK-4 and SK-4E Fire Alarm Control Panels.
Transformers used for the operation of Silent Knight® SK-4 and SK-4E Fire Alarm Control Panels.
Others
- For Use With
- Fire Control Panel
- Maximum Output Current
- 3 - 6 ampere
- 6 ampere
- Minimum Output Current
- 3 - 6 ampere
- 3 ampere
Others
- For Use With
- Fire Control Panel
- Maximum Output Current
- 3 - 6 ampere
- 6 ampere
- Minimum Output Current
- 3 - 6 ampere
- 3 ampere
- For Use With : Fire Control Panel
- Maximum Output Current : 3 - 6 ampere|6 ampere
- Minimum Output Current : 3 - 6 ampere|3 ampere
Image
SKU
Description
SK-XRM24E
Transformer, 220V, 3 to 6A, for SK-4 and SK-4E Fire Alarm Control Panels
SK-XRM24
Transformer, 110V, 3 to 6A, for SK-4 and SK-4E Fire Alarm Control Panels