https://buildings.honeywell.com/us/en/search-results.html
×

Silent Knight

SK-ACCLIMATE Intelligent Multi-Criteria Smoke Detector

SK-ACCLIMATE multi-criteria photoelectric smoke detectors incorporate both thermal and photoelectric technologies that interact to maximize detection.

SK-ACCLIMATE Intelligent Multi-Criteria Smoke Detector

SK-ACCLIMATE multi-criteria photoelectric smoke detectors incorporate both thermal and photoelectric technologies that interact to maximize detection. An on-board microprocessor with advanced software focuses on rejecting nuisance alarms. SK-ACCLIMATE detectors are for use with the Honeywell Silent Knight® series fire alarm control panels (FACPs).Using advanced software, SK-ACCLIMATE detectors continuously sample the air in the environment and adjusts detection parameters and alarm threshold automatically, without user intervention. A dual stage drift compensation feature reduces maintenance frequency. These detectors offset the effects of gradual dust build-up and will notify the control panel before the compensation level is reached, allowing time for maintenance. Once the compensation limit is reached, a second signal is sent to the control panel indicating an urgent need for maintenance.

Features & Benefits:
  • Reliable analog communications for trouble-free operation
  • Dual electronic thermistor design 6 inch mounting base included
  • Superior EMI resistance for reliability
  • Simple field cleaning for code compliance 0.025 inch mesh bug screen to keep unwanted insects out
  • Variety of mounting options to meet any application
  • Dual LED indicators for 360° visibility
  • Detector transmits signal to indicate maintenance is required
  • Detector sensitivity increases in hot fires
  • Transient smoke conditions are ignored
  • Rotary address switches for fast installations

Others

  • Detection Sensor Type
    • Photoelectric

Others

  • Detection Sensor Type
    • Photoelectric
  • Detection Sensor Type : Photoelectric
Image
SKU
Description
alt
SK-ACCLIMATE
Intelligent Multi-Criteria Photoelectric Smoke Detector, 6in Base Included