Silent Knight
SK-CAC4 Class A Converter
SK-CAC4 Class A converters are for use with Silent Knight® SK-4/SK-4E fire alarm control panels.
SK-CAC4 Class A converters are for use with Silent Knight® SK-4/SK-4E fire alarm control panels. They convert Style B (Class B) initiating device circuits (IDCs) to Style D (Class A) and Style B (Class B) notification appliance circuit (NACs) to Style Z (Class A).
Others
- Circuit Input Type
- Style B (Class B) NAC
- Style B (Class B) IDC
- Circuit Output Type
- Style D (Class A)
- Style Z (Class A)
Others
- Circuit Input Type
- Style B (Class B) NAC
- Style B (Class B) IDC
- Circuit Output Type
- Style D (Class A)
- Style Z (Class A)
- Circuit Input Type : Style B (Class B) NAC|Style B (Class B) IDC
- Circuit Output Type : Style D (Class A)|Style Z (Class A)
Image
SKU
Description
SK-CAC4
Convertor Module, Class A, Converts Style B IDCs to Style D and Style B NACs to Style Z