https://buildings.honeywell.com/us/en/search-results.html
×

Silent Knight

SK-F485C Fiber to SBus Converter

SK-F485C fiber to SBus converters offer a seamless conversion from panel SBus connection to fiber and back again.

SK-F485C Fiber to SBus Converter

SK-F485C fiber to SBus converters offer a seamless conversion from panel SBus connection to fiber and back again. These converters can be mounted using the standoffs on the board in the cabinet of a compatible fire alarm control panel (FACP).

Features & Benefits:
  • Fiber solution allows one FACP to protect multi-building applications eliminating the monitoring costs of multiple phone lines
  • Eliminates the risk of lightning damage caused by running copper wire between buildings
  • Does not take up an SBus address and allows for long distance location of SBus accessories
  • UL 864 Listed

Others

  • Minimum Input Voltage
    • 9 voltage direct current
  • For Use With
    • Fire Alarm Control Panel
  • Maximum Input Voltage
    • 35 voltage direct current
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
    • 32 degree Fahrenheit
  • Maximum Operating Humidity
    • 93 (Non-Condensing) Percentage
  • Minimum Operating Humidity
    • 10 (Non-Condensing) Percentage
  • Circuit Input Type
    • Fiber-Optic
  • Maximum Operating Ambient Temperature
    • 49 degree Celsius
    • 120 degree Fahrenheit

Others

  • Minimum Input Voltage
    • 9 voltage direct current
  • For Use With
    • Fire Alarm Control Panel
  • Maximum Input Voltage
    • 35 voltage direct current
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
    • 32 degree Fahrenheit
  • Maximum Operating Humidity
    • 93 (Non-Condensing) Percentage
  • Minimum Operating Humidity
    • 10 (Non-Condensing) Percentage
  • Circuit Input Type
    • Fiber-Optic
  • Maximum Operating Ambient Temperature
    • 49 degree Celsius
    • 120 degree Fahrenheit
  • Minimum Input Voltage : 9 voltage direct current
  • For Use With : Fire Alarm Control Panel
  • Maximum Input Voltage : 35 voltage direct current
  • Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
  • Maximum Operating Humidity : 93 (Non-Condensing) Percentage
  • Minimum Operating Humidity : 10 (Non-Condensing) Percentage
  • Circuit Input Type : Fiber-Optic
  • Maximum Operating Ambient Temperature : 49 degree Celsius|120 degree Fahrenheit
Image
SKU
Description
alt
SK-F485C
Fiber to SBus Converter