https://buildings.honeywell.com/us/en/search-results.html
×

Silent Knight

SK-HEAT Addressable Heat and Rate-of-Rise Detector

SK-HEAT addressable heat and rate-of-rise detectors are plug-in thermal detectors with integral communication features that surpass conventional detectors.

SK-HEAT addressable heat and rate-of-rise detectors are plug-in thermal detectors with integral communication features that surpass conventional detectors. These thermal detectors are for use with the Honeywell Silent Knight® Series fire alarm control panels (FACPs). SK-HEAT detectors are intelligent sensors that utilize a state-of-the-art thermistor sensing circuits for fast response times. Sensitivity is continuously monitored and reported to the FACP. Point ID capability allows each detector’s address to be set with rotary address switches, providing exact detector locations for selective maintenance when chamber contamination reaches unacceptable levels.

Features & Benefits:
  • Reliable analog communications for trouble-free operation
  • Age resistant polymer housing
  • Innovative thermistor sensing circuit
  • Superior EMI resistance for reliability
  • Variety of mounting options to meet any application
  • Dual LED indicators for 360º visibility
  • Detector transmits signal to indicate maintenance is required
  • Plug-in mounting provides ease of installation
  • Rotary address switches for fast installation
Certifications:
  • UL

Others

  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage

Others

  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Maximum Operating Humidity : 93 Percentage
  • Minimum Operating Humidity : 10 Percentage
Image
SKU
Description
alt
SK-HEAT-W
Fixed Heat Detector, Addressable, White
alt
SK-HEAT-ROR
Fixed Thermal Detector, Rate of Rise, 135 F
alt
SK-HEAT-ROR-W
Fixed Heat Detector, Rate of Rise, 135 F, Addressable, White
alt
SK-HEAT
Fixed Thermal Detector, Addressable
alt
SK-HEAT-HT
Fixed Thermal Detector, High Temperature 190 F
alt
SK-HEAT-HT-W
Thermal Detector, Addressable, 190F, White