Silent Knight
SK-NIC Network Interface Card
SK-NIC network interface cards work with fire alarm control panels (FACPs), allowing FACPs to connect to one another through broadband networks.
SK-NIC network interface cards work with fire alarm control panels (FACPs), allowing FACPs to connect to one another through broadband networks.
Features & Benefits:- Perfect for use when connecting compatible panels using fiber-optic cable and/or copper wire for improved multi-site management and lower monthly monitoring costs
- For fiber-optic network installs, add-on modules can be used including a multi-mode fiber module and a single-mode fiber module
- Can be used with a variety of wire types, such as standard unshielded or twisted pair copper wire
- Can be installed in the FACP or the cabinet for additional flexibility, and includes one network card
- UL Listed
- CSFM Approved
- NFPA 72
- FM Approved
- FDNY COA#: 6162
Others
- Maximum Operating Humidity
- 0.93 Percentage
Others
- Maximum Operating Humidity
- 0.93 Percentage
- Maximum Operating Humidity : 0.93 Percentage
Image
SKU
Description
SK-NIC
Network Interface Card