Silent Knight
SK-PHOTO-T Intelligent Photoelectric Smoke Detector
SK PHOTO-T photoelectric smoke detectors provide features that surpass conventional detectors and are for use with the Honeywell Silent Knight® series fire alarm control panels (FACPs).
SK PHOTO-T photoelectric smoke detectors provide features that surpass conventional detectors and are for use with the Honeywell Silent Knight® series fire alarm control panels (FACPs).SK-PHOTO-T combines a photoelectric sensing chamber with addressable analog communications. Point ID capability allows each detector’s address to be set with rotary address switches, providing exact detector locations for selective maintenance when chamber contamination reaches unacceptable levels. SK-PHOTO-T detectors have a unique optical sensing chamber that is engineered to sense smoke produced by a wide range of combustion sources. Dual electronic thermistors add 135 ºF (57 ºC) thermal technology to maximize detection.
Features & Benefits:- Sleek, low-profile design with base included
- Age-resistant polymer housing
- Superior EMI resistance for reliability
- Simple field cleaning for code compliance
- Variety of mounting options to meet any application
- Dual LED indicators for 360º visibility
- Detector transmits signal to indicate maintenance is required
- Optional remote LED annunciator
- Tamper-proof feature available on mounting bases
- Listed for use in duct applications
- UL Listed
- FM Approved
Others
- Maximum Alarm Current
- 6.5 milliampere
- Maximum Standby Current
- 300 µA
- Conventional or Addressable
- Addressable
- Detection Sensor Type
- Photoelectric
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Humidity
- 10 Percentage
Others
- Maximum Alarm Current
- 6.5 milliampere
- Maximum Standby Current
- 300 µA
- Conventional or Addressable
- Addressable
- Detection Sensor Type
- Photoelectric
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Humidity
- 10 Percentage
- Maximum Alarm Current : 6.5 milliampere
- Maximum Standby Current : 300 µA
- Conventional or Addressable : Addressable
- Detection Sensor Type : Photoelectric
- Maximum Operating Humidity : 93 Percentage
- Minimum Operating Humidity : 10 Percentage