https://buildings.honeywell.com/us/en/search-results.html
×

Silent Knight

SK-PTIR-W Multi-Criteria Detector

SK-PTIR-W multi-criteria detectors are addressable detectors incorporating photoelectric, thermal, and infrared (PTIR) detection principles.

SK-PTIR-W Multi-Criteria Detector

SK-PTIR-W Multi-criteria detectors are addressable detectors incorporating PTIR detection principles. Advanced algorithms maximize the advantages of each sensor type creating a more robust detection strategy that rejects nuisance sources but still responds quickly to real fires. They are compatible with 5000 and 6000 Series addressable fire alarm control panels using SK protocol.

Features & Benefits:
  • Multi-criteria detection
  • New modern design with white finish
  • Analog communications
  • Low standby current
  • Rotary address switches
  • Dual LEDs for 360° visibility
  • Expanded color options
  • Compatible with 5000 and 6000 Series addressable FACPs programmed for SK protocol
Certifications:
  • UL: S6173
  • UL 268 and UL 521 Listed
  • FM Approved
  • CSFM: 7272-0559:0517
Image
SKU
Description
alt
SK-PTIR-W
SK-PTIR-W Thermal Infrared Smoke Detector, Photoelectric, White