Silent Knight
SK-PULL Intelligent Pull Station
SK-PULL intelligent pull stations are for use with Silent Knight® Series fire control panels (FACPs).
SK-PULL intelligent pull stations are for use with Silent Knight® Series fire control panels (FACPs). These pull stations are extremely easy to operate and provide a fast, practical means of manually initiating a fire alarm signal. The FACP recognizes each manual pull station by its specific address, saving precious seconds in determining the location of an alarm. They are available in single action (requiring only one motion to activate the station) or dual action (requiring two motions to active the station).
Features & Benefits:- Installer can open station without causing an alarm condition
- Dual-color LED is visible through handle of station blinks green to indicate normal operation and remains steady red in an alarm condition
- Key operated test and reset lock using lock plate actuator
- Key matches compatible FACP locks
- Meets ADA requirement for 5 lbs maximum pull force to active
- Meets the Americans with Disabilities Act Accessibility Guidelines (ADAAG) controls and operating mechanisms guidelines (Section 4.1.3[13])
- Shell, door, and handle molded from durable Lexan®
- Braille text on station handle
- Rotary address switches for fast installation
- Handle latches in down position and the word 'Activated' appears, clearly indicating the station has been pulled
- UL Listed, Including UL 38, Standard of Manually Actuated Signaling System
- CSFM Listed
- MEA Listed
Others
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Humidity
- 10 Percentage
- Material
- Polycarbonate
Others
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Humidity
- 10 Percentage
- Material
- Polycarbonate
- Maximum Operating Humidity : 93 Percentage
- Minimum Operating Humidity : 10 Percentage
- Material : Polycarbonate
Image
SKU
Description
SK-PULL-SA
Pull Station, Single Action, Surface Mount, Rotary Address Switches, Dual-Color LED
SK-PULL-DA
Pull Station, Dual Action, Surface Mount, Rotary Address Switches, Dual-Color LED