https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Silent Knight

SWIFT® WSK-PHOTO-T Wireless Photoelectric Smoke Detector

SWIFT® WSK-PHOTO-T wireless photoelectric smoke detectors provide secure, reliable communication to the fire alarm control panel (FACP) across a Class A mesh network.

SWIFT® WSK-PHOTO-T intelligent wireless photoelectric smoke detectors provide secure, reliable communication to the fire alarm control panel (FACP) across a Class A mesh network. These detectors create an opportunity for applications where it is costly (concrete walls/ceilings, buried wires), obtrusive (surface mount conduit), or possibly dangerous (asbestos) to use traditional wired devices. In addition, both wired and wireless devices can be present on the same FACP providing an integrated wired/wireless solution for increased installation potential.

Features & Benefits:
  • Wireless installation
  • Class A mesh network
  • Addressable code wheels
  • Commercial applications
  • UL 268 listed
  • Frequency hopping
  • Bi-directional communications
Certifications:
  • UL Listed: S6173 & S6228
  • CSFM: 7254-0559:0509, 7272-0559:0506
  • FM Approved
  • FCC ID: AUBWFSSD

Others

  • Includes
    • Panasonic CR123A x 4
    • Duracell DL123A Batteries x 4
  • Detector Type
    • Smoke
  • Detection Sensor Type
    • Secure, Reliable Communication to the Fire Alarm Control Panel
  • Minimum Operating Ambient Temperature
    • 32°F
    • 0°C
  • Maximum Operating Humidity
    • 93 (Non-Condensing) percentage relative humidity
  • Minimum Operating Humidity
    • 10 (Non-Condensing) percentage relative humidity
  • Application
    • Commercial

Others

  • Includes
    • Panasonic CR123A x 4
    • Duracell DL123A Batteries x 4
  • Detector Type
    • Smoke
  • Detection Sensor Type
    • Secure, Reliable Communication to the Fire Alarm Control Panel
  • Minimum Operating Ambient Temperature
    • 32°F
    • 0°C
  • Maximum Operating Humidity
    • 93 (Non-Condensing) percentage relative humidity
  • Minimum Operating Humidity
    • 10 (Non-Condensing) percentage relative humidity
  • Application
    • Commercial
  • Includes : Panasonic CR123A x 4|Duracell DL123A Batteries x 4
  • Detector Type : Smoke
  • Detection Sensor Type : Secure, Reliable Communication to the Fire Alarm Control Panel
  • Minimum Operating Ambient Temperature : 32°F|0°C
  • Maximum Operating Humidity : 93 (Non-Condensing) percentage relative humidity
  • Minimum Operating Humidity : 10 (Non-Condensing) percentage relative humidity
  • Application : Commercial