Silent Knight
Two Relay Output Dual Monitor Module
Two relay output dual monitor modules are intended for use with intelligent, 2-wire systems, where the individual address of each module is selected using the built-in rotary decade switches.
Two relay output dual monitor modules are intended for use with intelligent, 2-wire systems, where the individual address of each module is selected using the built-in rotary decade switches. They are capable of replacing two individual relay control modules and two Class B monitor modules. Each of the relay outputs are intended for use with Form C switching applications which do not require wiring supervision for the load circuit. Each monitor input can be used to interface between a fire alarm control panel and one or more devices.
Features & Benefits:- Rotary address switches allow for fast installation
- Bright white cover plate
- SEMS screws allow for easy wiring
- UL Listed
Others
- Alarm Current
- 1.3 milliampere
- Maximum Operating Humidity
- 93 Percentage
- Maximum Operating Voltage
- 15 - 32 DC volt
Others
- Alarm Current
- 1.3 milliampere
- Maximum Operating Humidity
- 93 Percentage
- Maximum Operating Voltage
- 15 - 32 DC volt
- Alarm Current : 1.3 milliampere
- Maximum Operating Humidity : 93 Percentage
- Maximum Operating Voltage : 15 - 32 DC volt
Image
SKU
Description
SK-RELAYMON-2
Dual Relay/Monitor Module, 15 to 32V DC, 2 Form C Relay Contacts