https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

SMS

FP585 Control Panel

SMS FP585 Control Panels has its own integral power supply and battery support 2 alarm sounder circuits, 2 auxiliary relay contacts, a zone disablement facility and a one man test, all simplifying system design, installation and commissioning.

SMS FP585 Control Panels contains its own integral power supply and battery support for up to two alarm sounder circuits, two auxiliary relay contacts, a zone disablement facility and a one man test and commission facility, all simplifying system design, installation and commissioning.The FP585 panel complies fully with the European standard EN54 Parts 2 & 4 and can be used on installations meeting BS 5839: Part 1.

Features & Benefits:
  • Contains own intergral power supply and battery
  • Supports upto 8 Zones
Certifications:
  • BS 5839: Part 1
  • EN54 Parts 2 & 4
Image
SKU
Description
alt
75585-04RS
Panel 4 Zone FP585 RS -C
alt
75585-02RS
Panel 2 Zone FP585 RS -C
alt
75585-04NMB
FP585 Control Panel, 4 Zone, 3mA, 72 Hrs, 0.5 Hrs Alarm load, 5.8 Kg, 0-40ÂșC
alt
75585-08RS
Panel 8 ZOBE FP585 RS -C