https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

SMS

Sentri 2 Fire System

The SenTRI 2 control panel continuously monitor the devices that are connected to its analogue loop circuits.

The SenTRI 2 control panel continuously monitor the devices that are connected to its analogue loop circuits. Each analogue loop cable is routed through the protected premises to cover all areas. Both ends of each loop being terminated at the control panel for system integrity. Fire sensing devices installed on the analogue loop constantly monitor the environment for fire. The alarm devices provide alert and evacuation voice alarm to warn occupants in the event of a fire.

Certifications:
  • EN54 PT 2 & 4

Others

  • Loop Capacity
    • 2
  • Application
    • Fire Alarm Control Panel

Others

  • Loop Capacity
    • 2
  • Application
    • Fire Alarm Control Panel
  • Loop Capacity : 2
  • Application : Fire Alarm Control Panel
Image
SKU
Description
alt
SENTRI2
Sentri 2: Fire System: Control panel Based