https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

SMS

SenTRI Integrated Sounder

SenTRI integrated sounders are available in red or white flash and they are used in SenTRI fire detection and alarm systems. They have high efficiency design which allows more devices can be powered per loop.

SenTRI integrated sounders are available in red or white flash and they are used in SenTRI fire detection and alarm systems. They have high efficiency design which allows more devices can be powered per loop.

Features & Benefits:
  • Active monitoring of sounder and VAD circuit
  • High efficiency design allows more devices per loop
Certifications:
  • LPCB Approved
  • EN54-3 and EN54-17

Others

  • Conventional or Addressable
    • Addressable
  • Minimum Operating Ambient Temperature
    • -10 degree Celsius
  • Sound Level
    • 103 ± 3 dB

Others

  • Conventional or Addressable
    • Addressable
  • Minimum Operating Ambient Temperature
    • -10 degree Celsius
  • Sound Level
    • 103 ± 3 dB
  • Conventional or Addressable : Addressable
  • Minimum Operating Ambient Temperature : -10 degree Celsius
  • Sound Level : 103 ± 3 dB
Image
SKU
Description
alt
SEN-S-VAD-LPR-R
Sounder: Standard Power: Red VAD: Red Body: IP21: -10 to 50C: 0.3kg