https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

SMS

Sentri Manual Call Point

The Sentri by Honeywell brings a range of fully equipted equipted manual call points with resetable elements that sets an alarm during a fire emergency and can be reset again.

The Sentri Manual Call Points are a part of Honeywell.These are addressable manual call points with a response time of less than 3 seconds and are generally used for emergency fire alarms. These call points are to be set manually in the emergency fire conditions and can be reset again for further use.

Features & Benefits:
  • Resettable or break glass
  • Surface and flush mounted into a back box
  • Anti vandal lift up cover
  • Simple glass replacement process
  • LED confirmation of operation
  • Weather resistant version rated at IP67
Certifications:
  • EN54-11
  • EN54-17

Others

  • Minimum Operating Ambient Temperature
    • -25 degree Celsius

Others

  • Minimum Operating Ambient Temperature
    • -25 degree Celsius
  • Minimum Operating Ambient Temperature : -25 degree Celsius