https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

SMS

SenTRI MCP Resettable Element

SEN-890 is a Resettable Element for SenTRI MCP which comes in the pack of 10.This product is plastic and allows the call point to be easily reset after a fire alarm activation an eliminates the need to have replacement glass packs.

SEN-890 is a Resettable Element for SenTRI MCP which comes in the pack of 10.This product is plastic and allows the call point to be easily reset after a fire alarm activation an eliminates the need to have replacement glass packs.

Image
SKU
Description
alt
SEN-890
Resettable Element: SenTRI MCP: 56x50mm