https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

SMS

SenTRI Optical Heat Sensor

SenTRI is an advanced sensing technology coupled with integral sounder and strobe in one intelligent device provides the UK’s most innovative solution to the detection and signaling of fires.

SenTRI is an advanced sensing technology coupled with integral sounder and strobe in one intelligent device provides the UK’s most innovative solution to the detection and signaling of fires. SenTRI sensors employ true analogue detection techniques combining exceptional processing power in the sensor as well as the power of the SenTRI control panel intelligence to achieve fast fire decisions. SenTRI combines traditional sensing technology with innovative techniques increasing the integrity of the fire decision and minimising incidents of false alarms. Each SenTRI sensor has sensitivity settings managed by the panel which can be adjusted to suit the environment / application and can be programmed for different time periods during the day or night.

Features & Benefits:
  • The sensor housing offers a power efficient solution to all site requirement
  • Provide the operator with a pinpoint description of where the fire is located
  • LED output and monitored input facility on every device
  • Powerful software algorithms to minimise false alarms
  • Low current consumption
Certifications:
  • LPCB Approved and CPD Approved {EN54 Parts 3 & 7+5}

Others

  • Detection Sensor Type
    • Optical
  • Tests For
    • Heat
  • Minimum Operating Ambient Temperature
    • -10 degree Celsius

Others

  • Detection Sensor Type
    • Optical
  • Tests For
    • Heat
  • Minimum Operating Ambient Temperature
    • -10 degree Celsius
  • Detection Sensor Type : Optical
  • Tests For : Heat
  • Minimum Operating Ambient Temperature : -10 degree Celsius