https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

SMS

SenTRI Optical Heat Sensor Sounder

Optical Heat Sensor with integrated sounder and VAD combines renowned advanced sensing technology with state of the art visual alarms. It has Light output that allows devices to be sited at standard smoke and heat detector spacing.

Optical Heat Sensor with integrated sounder and VAD combines renowned advanced sensing technology with state of the art visual alarms. It has Light output that allows devices to be sited at standard smoke and heat detector spacing. Sensor has High intensity option with three intensity settings to achieve maximum flexibility for different room coverage, optimising loop coverage. The White VADs use a multi-die LED with a 'Day White' colour and Red VADs use multiple red LEDs giving a true red colour.

Features & Benefits:
  • Sensor and alarm in one device reduces installation time and cost
  • State of the art, high efficiency visual alarm sounder
  • Advanced power management that increases loop capacity and integrity
  • VAD can operate independently of the sounder if required
  • Class leading VAD performance
Certifications:
  • EN54 part 23

Others

  • Detection Sensor Type
    • Optical
  • Tests For
    • Heat

Others

  • Detection Sensor Type
    • Optical
  • Tests For
    • Heat
  • Detection Sensor Type : Optical
  • Tests For : Heat
Image
SKU
Description
alt
SEN-770-VAD-HPW
Optical Heat Sensor Sounder: White VAD: High Power
alt
SEN-770-VAD-LPW
Optical Heat Sensor Sounder: White VAD: Standard Performance