https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

SMS

SenTRI Output Interface Module

The SenTRI output interface modules allows plant control and connection to other life safety systems such as sprinklers. These modules provide highly flexible functionality and they are loop powered without the need for separate power supplies.

The SenTRI output interface modules allows plant control and connection to other life safety systems such as sprinklers. These modules provide highly flexible functionality and they are loop powered without the need for separate power supplies.

Certifications:
  • EN54: Part 17 and EN54: Part 18
  • LPCB Approved

Others

  • Maximum Operating Humidity
    • 95 Percentage

Others

  • Maximum Operating Humidity
    • 95 Percentage
  • Maximum Operating Humidity : 95 Percentage
Image
SKU
Description
alt
SEN-INT-AC
Output Interface Module: 240V Mains Switching: 13A: IP40: Metal Enclosure: -10 to 60C Operating