https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

SMS

SenTRI Sensor Sounder

SenTRI sensors employ true analogue detection techniques combining exceptional processing power in the sensor as well as the power of the SenTRI control panel Intelligence to achieve fast fire decisions.

SenTRI sensors employ true analogue detection techniques combining exceptional processing power in the sensor as well as the power of the SenTRI control panel intelligence to achieve fast fire decisions. SenTRI combines traditional sensing technology with innovative techniques increasing the integrity of the fire decision and minimising incidents of false alarms.

Features & Benefits:
  • Complete range of sensors and multisensor
  • Patented multifunction sensor sounder and sensor sounder strobe
  • LED output and monitored input facility on every device
  • Powerful software algorithms to minimise false alarms
  • Low current consumption
  • Fully synchronised sound patterns via the control panel
  • Rich harmonic sound output using patented design
  • High sound output

Others

  • Minimum Operating Ambient Temperature
    • -10 degree Celsius

Others

  • Minimum Operating Ambient Temperature
    • -10 degree Celsius
  • Minimum Operating Ambient Temperature : -10 degree Celsius