System Sensor
Beam Smoke Detector Long-Range Kit
BEAMLRK long-range kits are designed for use with System Sensor® reflective projected beam smoke detectors and allow installation between 230 to 380 ft (70 to 100 m) apart.
BEAMLRK long-range kits are designed for use with System Sensor® reflective projected beam smoke detectors and allow installation between 230 to 380 ft (70 to 100 m) apart.
Image
SKU
Description
BEAM-LRK
LONG RANGE REFLECTOR 70 + METERS
BEAMLRK
Long Range Kit, Reflective Projected Beam Smoke Detectors, 70 to 100m