System Sensor
BEAMMMK Multi-Mounting Kit
BEAMMMK multi-mounting kits allow reflectors and reflected beam detectors to be mounted to either vertical walls or ceilings.
BEAMMMK multi-mounting kits allow reflectors and reflected beam detectors to be mounted to either vertical walls or ceilings. They allow for additional alignment ranges in cases where detectors and reflectors cannot be mounted within 10° of each other. The kits include hardware necessary to mount either a single transmitter/receiver unit or a single reflector.
Image
SKU
Description
BEAMMMK
Multi-Mounting Kit, for Reflective Projected Beam Smoke Detectors
BEAM-MMK
MOUNTING BRAKET - SWIVEL TYPE for NFXI-BEAM or 6500R BEAM