https://buildings.honeywell.com/us/en/search-results.html
×

System Sensor

CMF-300 Addressable Control Module

CMF-300 addressable control modules provide Fire-Lite® alarms' intelligent control panels with a circuit for notification systems, such as horns and strobes.

CMF-300 Addressable Control Module

CMF-300 addressable control modules provide Fire-Lite® alarms' intelligent control panels with a circuit for notification systems, such as horns and strobes. Addressability allows the CMF-300 addressable control modules to be activated through panel programming, on a select (zone or area of coverage) basis. LiteSpeed™ is a communication protocol developed by Fire-Lite engineering that greatly enhances the speed of communication between analog intelligent devices. Intelligent devices communicate in a grouped fashion. If one of the devices within the group has new information, the panel CPU stops the group poll and concentrates on single points. The net effect is response speed greater than five times that of other designs.

Features & Benefits:
  • Internal circuitry powered directly by 2-wire SLC loop
  • Integral LED blinks green each time it receives a communication and turns red when activated
  • High noise immunity (EMF/RFI)
  • Wide viewing angle of LED
  • Face plate is made of heat-resistant plastic
  • SEMS screws with clamping plates for wiring ease
  • Direct-dial entry of address: 1– 159 for MS-9600 series panels, 1 to 99 on MS-9200UDLS, and MS-9050UD
Certifications:
  • UL: S2424
  • ULC: CS3965
  • FM Approved
  • CSFM: 7300-0075:185
  • MEA: 72-01-E

Others

  • Approved Location
    • ULC S2424
  • Maximum Operating Humidity
    • 93 Percentage

Others

  • Approved Location
    • ULC S2424
  • Maximum Operating Humidity
    • 93 Percentage
  • Approved Location : ULC S2424
  • Maximum Operating Humidity : 93 Percentage
Image
SKU
Description
alt
CMF-300
Intelligent Addressable Control Module, 2-Wire SLC Loop, 15 to 32V DC