System Sensor
CRRS-MODA Reversing Relay/Synchronization Module
CRRS-MODA reversing relay/synchronization modules enhance the operation of 2- and 4-wire System Sensor® i³™ Series detectors equipped with a sounder.
CRRS-MODA reversing relay/synchronization modules enhance the operation of 2- and 4-wire System Sensor® i³™ Series detectors equipped with a sounder. They have a design that is flexible to accommodate virtually any application and can be used with either bell/alarm, alarm relay, or notification appliance circuit (NAC) outputs. The modules also have a field-selectable switch that accommodates both coded and continuous alarm signals.
Features & Benefits:- Compatible with 2- and 4-wire i3 detectors equipped with a sounder
- Activates all i3 sounders on a loop when one alarms
- Synchronizes all i3 sounders on the loop for a clear alarm signal
- Compatible with bell/alarm, alarm relay, or NAC outputs
- Field-selectable switch to accommodate both coded and continuous alarm signals
- Allows i3 detector silencing from the panel or keypad
- Operates on 12 and 24V systems
- Simplifies connections with quick connect harness and color-coded wires
- ULC Listed
Others
- Maximum Loop Current Rating
- 25 milliampere
- Standby Current
- 25 milliampere
- Wire Size
- 18 AWG
Others
- Maximum Loop Current Rating
- 25 milliampere
- Standby Current
- 25 milliampere
- Wire Size
- 18 AWG
- Maximum Loop Current Rating : 25 milliampere
- Standby Current : 25 milliampere
- Wire Size : 18 AWG