System Sensor
DNR Intelligent Photoelectric Duct Detector
DNR intelligent non-relay photoelectric duct smoke detectors feature a pivoting housing that fit both square and rectangular footprints capable of mounting to a round or rectangular duct and can sense smoke in the most challenging conditions.
DNR intelligent non-relay photoelectric duct smoke detectors and DNRW water-tight non-relay photoelectric duct smoke detectors feature a pivoting housing that fit both square and rectangular footprints capable of mounting to a round or rectangular duct. These units sense smoke in the most challenging conditions, operating in airflow speeds of 100 to 4,000 ft/min (0.5 to 20.32 m/s), temperatures of -4 to 158 °F (-20 to 70 °C), and a humidity range of 0 to 95% non-condensing. An improved cover design isolates the sensor head, which allows for ease of maintenance. A cover tamper feature indicates a trouble signal for a removed or improperly installed sensor cover. The housing provides a 3/4 inch conduit knockout and ample space to facilitate easy wiring and mounting of a relay module. DNRA duct smoke detectors can be customized to meet local codes and specifications without additional wiring and are compatible with all previous models, including remote test accessories.
Features & Benefits:- Photoelectric, integrated low-flow technology
- Patented sampling tube installs from front or back of the detector with no tools required
- Easily accessible code wheels on sensor head (sold separately)
- Clear cover for convenient visual inspection
- Remote testing capability
- Requires com line power only
- Accommodates an addressable relay module, sold separately (FRM-1), for applications requiring a Form C relay
- UL: S635, S3705
- ULC: S635
- CSFM: 3240-1653:0209
- FM Approved
Others
- Detection Sensor Type
- Photoelectric
Others
- Detection Sensor Type
- Photoelectric
- Detection Sensor Type : Photoelectric