https://buildings.honeywell.com/us/en/search-results.html
×

System Sensor

ECO1000 Conventional Relay Base

ECO1000 conventional relay bases are for use with System Sensor® ECO1000 series sensor heads and are designed to operate in both 2- and 4-wire systems, with screw terminals provided for power connections and remote annunciator.

ECO1000 Conventional Relay Base

ECO1000 conventional relay bases are for use with System Sensor® ECO1000 Series sensor heads and are designed to operate in both 2- and 4-wire systems, with screw terminals provided for power connections and remote annunciator. Normally open and normally closed relay contacts are provided on a separate terminal block. The circuit built into the base provides current limiting to the sensor in the alarm state.ECO1000 Series is a range of conventional fire detectors which have been designed using the latest in manufacturing technology and incorporate an array of advanced features. All bases are fitted with a shorting spring to permit circuit testing prior to fitting the detector and circuit continuity when a detector is removed during normal system operation. There is also a tamper-resistant feature, which when activated prevents the removal of the detector without the use of a tool.

Features & Benefits:
  • Accepts ECO1000 range of detectors
  • Compatible with fire and security systems
  • Tamper-resistant feature
  • Detector removal detection (2-wire system)
  • Remote LED option
  • Extended warranty
Image
SKU
Description
alt
ECO1000BREL12L
Relay Base, Latching, 12V DC