System Sensor
EPS10 Series Alarm Pressure Switch
EPS10 Series supervisory pressure switches are designed for use in wet, dry, deluge, and pre-action automatic sprinkler systems to indicate a discharge from a sprinkler.
EPS10 Series supervisory pressure switches are designed for use in wet, dry, deluge, and pre-action automatic sprinkler systems to indicate a discharge from a sprinkler. They have one SPDT switch, while the EPS10-2 model contains two SPDT switches. EPS10 Series features field adjustable pressure sensitivity to provide an alarm response between 4 to 20 psi. They are factory set to respond at 4 to 8 psi rising or falling pressures. The pressure adjustment wheel requires no special tools and does not affect switch synchronization on the EPS10-2. The EPS10 Series switches are NEMA 4 rated.
Features & Benefits:- Sensitivity adjustment wheel, no special tools required
- Reinforced diaphragm resists pressure spikes
- Two conduit entrances
- Both one- and two-switch models available
- UL Listed: S739
- FM Approved: 0X0A7.AY, 0D3A3.AY
- ULC: C5169
- LPCB
- CSFM: 7770-1209:147
- VdS: G4020028-27
Others
- Switching Differential
- 3 pounds per square inch
- Minimum Adjustment Pressure
- 4 pounds per square inch
- Connection Type
- Male NPT
- Minimum Operating Ambient Temperature
- -40 degree Fahrenheit
- -40 degree Celsius
- Connection Size
- 1/2 inch
- Switch Configuration
- SPDT
- Maximum Operating Ambient Temperature
- 71 degree Celsius
- 160 degree Fahrenheit
Others
- Switching Differential
- 3 pounds per square inch
- Minimum Adjustment Pressure
- 4 pounds per square inch
- Connection Type
- Male NPT
- Minimum Operating Ambient Temperature
- -40 degree Fahrenheit
- -40 degree Celsius
- Connection Size
- 1/2 inch
- Switch Configuration
- SPDT
- Maximum Operating Ambient Temperature
- 71 degree Celsius
- 160 degree Fahrenheit
- Switching Differential : 3 pounds per square inch
- Minimum Adjustment Pressure : 4 pounds per square inch
- Connection Type : Male NPT
- Minimum Operating Ambient Temperature : -40 degree Fahrenheit|-40 degree Celsius
- Connection Size : 1/2 inch
- Switch Configuration : SPDT
- Maximum Operating Ambient Temperature : 71 degree Celsius|160 degree Fahrenheit
Image
SKU
Description
EPS10-1
Alarm Pressure Switch, 1 SPDT Form C Contacts
EPS10-2
Alarm Pressure Switch, 2 SPDT Form C Contacts