System Sensor
EPSA10 Supervisory Pressure Switch
EPSA10 supervisory pressure switches are designed for use in wet, dry, deluge, and pre-action automatic sprinkler systems to indicate a discharge from a sprinkler.
EPSA10 Supervisory pressure switches are designed for use in wet, dry, deluge, and pre-action automatic sprinkler systems to indicate a discharge from a sprinkler. They feature field adjustable pressure sensitivity that provides an alarm response between 10 and 100 psi. They are factory-set to respond at 4 to 8 psi on rising or falling pressure. The switch's pressure adjustment wheel requires no special tools and does not affect switch. The EPSA10 Series switches are NEMA 4 rated.
Features & Benefits:- Sensitivity adjustment wheel, no special tools required
- Reinforced diaphragm resists pressure spikes
- Two conduit entrances
- Both 1- and 2-switch models available
- ULC Listed
- FM Approved
- NEMA 4 Rated
Others
- Switching Differential
- 3 pounds per square inch
- Maximum Adjustment Pressure
- 20 pounds per square inch
- Minimum Adjustment Pressure
- 4 pounds per square inch
- Connection Type
- Male NPT
- Switch Configuration
- SPDT
- Connection Size
- 1/2 inch
- Minimum Operating Ambient Temperature
- -40 degree Celsius
- -40 degree Fahrenheit
- Pressure Sensor Type
- Alarm
- Maximum Operating Ambient Temperature
- 71 degree Celsius
- 160 degree Fahrenheit
Others
- Switching Differential
- 3 pounds per square inch
- Maximum Adjustment Pressure
- 20 pounds per square inch
- Minimum Adjustment Pressure
- 4 pounds per square inch
- Connection Type
- Male NPT
- Switch Configuration
- SPDT
- Connection Size
- 1/2 inch
- Minimum Operating Ambient Temperature
- -40 degree Celsius
- -40 degree Fahrenheit
- Pressure Sensor Type
- Alarm
- Maximum Operating Ambient Temperature
- 71 degree Celsius
- 160 degree Fahrenheit
- Switching Differential : 3 pounds per square inch
- Maximum Adjustment Pressure : 20 pounds per square inch
- Minimum Adjustment Pressure : 4 pounds per square inch
- Connection Type : Male NPT
- Switch Configuration : SPDT
- Connection Size : 1/2 inch
- Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
- Pressure Sensor Type : Alarm
- Maximum Operating Ambient Temperature : 71 degree Celsius|160 degree Fahrenheit
Image
SKU
Description
EPSA10-1P
Alarm Pressure Switch, 1 SPDT, Plastic Fitting
EPSA10-2P
Alarm Pressure Switch, 2 SPDT, Plastic Fitting
EPSA10-1
Alarm Pressure Switch, 1 SPDT, Brass Fitting, 1/2NPT Male, 4–20psi
EPSA10-2
Alarm Pressure Switch, 2 SPDT, Brass Fitting, 1/2NPT Male, 4–20psi