System Sensor
FAAST Aspirating Smoke Detector CPVC Socket Union
CPVC socket unions are used in combination with other System Sensor® CPVC pipe fittings and related accessories to complete pipe networks in Fire Alarm Aspiration Sensing Technology® (FAAST) systems.
CPVC socket unions are used in combination with other System Sensor® CPVC pipe fittings and related accessories to complete pipe networks in FAAST systems. They are 3/4-inch nominal schedule 40 CPVC fittings designed to make necessary pipe network connections and are rated for continuous service of 175 psi (1,270 kPa) at 150 °F (65 °C).
Certifications:
cULus Listed
FM Approved
LPCB
Certifications:- cULus Listed
- FM Approved
- LPCB
Image
SKU
Description
P-UNION
CPVC Socket Union, 3/4in, 10 Pack