System Sensor
FSP-951 Series Addressable Photoelectric Smoke Detector
FSP-951 Series addressable photoelectric smoke detectors' contemporary designs and enhanced optical sensing chambers are engineered to sense smoke produced from a wide range of combustion sources in accordance with stringent code standards.
FSP-951 Series addressable photoelectric smoke detectors are plug-in detectors designed for both performance and aesthetics. Their new modern, sleek, contemporary designs and enhanced optical sensing chambers are engineered to sense smoke produced from a wide range of combustion sources in accordance with stringent code standards. FSP-951 Series detector sensitivity can be programmed through control panel software's sensitivity is continuously monitored and reported to panels. Point ID capability allows each detectors' address to be set with rotary, decimal address switches, providing exact detector location for selective maintenance when chamber contamination reaches an unacceptable level. FSP-951 series detectors are available for both FlashScan® and CLIP applications as designated.
Features & Benefits:- Sleek, low-profile design
- Available in both bright white (for new installations) and ivory (for legacy installations)
- Photoelectric smoke detection
- Analog communications
- Low standby current
- Rotary address switches
- Dual LEDs for 360° visibility
- UL Listed: S1115
- MEA Listed: 225-02-E
- FM Approved
- CSFM: 7272-0028:0206
- Maryland State Fire Marshal: Permit # 2122
- BSMI: CI313066760036