https://buildings.honeywell.com/us/en/search-results.html
×

System Sensor

H355 Series Intelligent Addressable Thermal Detector

H355 Series intelligent addressable thermal detectors use state-of-the-art thermistor sensing circuits for fast responses.

H355 Series Intelligent Addressable Thermal Detector

H355 Series intelligent addressable thermal detectors use state-of-the-art thermistor sensing circuits for fast responses. These sensors provide open-area protection and are intended for use with Fire-Lite®’s addressable fire alarm control panels (FACPs). These thermal detectors provide addressable property protection in a variety of applications. Two LEDs on each sensor light to provide a local, visible sensor indication.

Features & Benefits:
  • 2-wire SLC loop connection
  • Rotary, decimal addressing: 01 to159 with MS-9600 series, 01 to 99 with MS-9200 Series
  • Sleek, low-profile, stylish design
  • Integral communications and built-in device-type identification
  • Built-in tamper-resistant feature
  • Built-in functional test switch activated by external magnet
  • Sealed against back pressure
  • Designed for direct-surface or junction box mounting
  • Remote test feature from the panel
  • Low standby current

Others

  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage

Others

  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Maximum Operating Humidity : 93 Percentage
  • Minimum Operating Humidity : 10 Percentage