https://buildings.honeywell.com/us/en/search-results.html
×

System Sensor

i³™ Series Sensitivity Reader

i³™ Series sensitivity readers are battery-powered devices equipped with an infrared optical interface for automatically reading data sent by smoke detectors every 10 seconds. 

i�� Series�Sensitivity Reader

i³™ Series sensitivity readers are battery-powered devices equipped with an infrared optical interface for automatically reading data sent by smoke detectors every 10 seconds. They decode the sensitivity and status data and show the information on their LCD displays. i³ Series sensitivity readers may be used either as handheld devices or with standard threaded extension poles.

Certifications:

UL

MSFM

CSFM

Certifications:
  • UL
  • MSFM
  • CSFM

Others

  • Minimum Operating Ambient Temperature
    • 32 degree Fahrenheit
    • 0 degree Celsius
  • Maximum Operating Humidity
    • 0.9
  • Minimum Operating Humidity
    • 0.1

Others

  • Minimum Operating Ambient Temperature
    • 32 degree Fahrenheit
    • 0 degree Celsius
  • Maximum Operating Humidity
    • 0.9
  • Minimum Operating Humidity
    • 0.1
  • Minimum Operating Ambient Temperature : 32 degree Fahrenheit|0 degree Celsius
  • Maximum Operating Humidity : 0.9
  • Minimum Operating Humidity : 0.1
Image
SKU
Description
alt
SENS-RDR
Sensitivity Reader, 32 to 120F, 10 to 90% RH Non-Condensing

Related Products