https://buildings.honeywell.com/us/en/search-results.html
×

System Sensor

i4 Series Combination CO/Photoelectric Smoke Detector

The i4 Series combination CO/photoelectric smoke detectors simplify two technologies into one device, requiring less wiring and fewer backboxes than two separate devices.

i4 Series Combination CO/Photoelectric Smoke Detector

The i4 Series combination CO/photoelectric smoke detectors simplify two technologies into one device, requiring less wiring and fewer backboxes than two separate devices. The i4 Series is compatible with the i3 series, so an attractive CO monitoring solution can easily be retrofitted into existing i3 installations.

The i4 Series CO cell can be easily replaced at end-of-life, resulting in a much lower life cost than having to replace the entire detector. Installers can pre-wire the i4 Series plug-in base, while a large wire entry port and in-line terminals provide ample room for neatly routing wiring. The base accommodates several back box options and also direct mounts using drywall anchors. The i4 head plugs into the base with a simple Stop-Drop `N Lock™ action. When the CO cell reaches end of life, it can be easily replaced in the field without a tool.

With the help of the module, the i4 Series detectors transmit distinct CO and smoke signals, allowing appropriate response from the central monitoring station. Intelligent features, such as drift compensation and smoothing algorithms, reduce nuisance alarms.

The i4 Series LEDs enable instant inspection of detector status signaling normal/standby condition, alarm condition, maintenance/trouble condition or functional test mode. 2-wire devices allow loop testing via the EZ Walk feature where wiring can easily be verified by checking the LED status at each detector. Smoke sensitivity can be easily measured using the wireless SENS-RDR device. CO cell functionality can also be quickly validated in the field with canned CO per NFPA 720: 2009 requirements using the detector’s RealTest® functionality.

Features & Benefits:
  • Compatible with a wide range of control panels with the use of the required i4 Interface Module
  • Sends distinct smoke and CO signals to the panel
  • Sounds Temporal 3 for smoke and Temporal 4 for CO
  • Built-in 85dB sounder
  • LEDs display both CO and smoke status
  • External IR LED provides extended range sensitivity testing
  • Versatile mounting allows for wall or ceiling placement
  • Easily replaceable electrochemical CO cell with 10-year end-of-life timer that signals the panel and chirps to alert the homeowner
  • Drift compensation and smoothing algorithms provide false-alarm immunity
  • Compatible with SENS-RDR sensitivity tester
Certifications:
  • UL Listed S268
  • CSFM 1653:0227

Others

  • Detection Sensor Type
    • Photoelectric
  • Alarm Contact Ratings
    • 100 mA @ 36 voltage direct current
  • Configuration
    • Wall
    • Ceiling
  • Maximum Storage Temperature
    • 70 degree Celsius
  • Minimum Operating Ambient Temperature
    • 32 degree Fahrenheit
    • 0 degree Celsius
  • Maximum Operating Humidity
    • 95 Percentage
  • Minimum Operating Humidity
    • 5 Percentage
  • Minimum Storage Temperature
    • -20 degree Celsius
    • -4 degree Fahrenheit
  • Maximum Operating Voltage
    • 35 voltage direct current

Others

  • Detection Sensor Type
    • Photoelectric
  • Alarm Contact Ratings
    • 100 mA @ 36 voltage direct current
  • Configuration
    • Wall
    • Ceiling
  • Maximum Storage Temperature
    • 70 degree Celsius
  • Minimum Operating Ambient Temperature
    • 32 degree Fahrenheit
    • 0 degree Celsius
  • Maximum Operating Humidity
    • 95 Percentage
  • Minimum Operating Humidity
    • 5 Percentage
  • Minimum Storage Temperature
    • -20 degree Celsius
    • -4 degree Fahrenheit
  • Maximum Operating Voltage
    • 35 voltage direct current
  • Detection Sensor Type : Photoelectric
  • Alarm Contact Ratings : 100 mA @ 36 voltage direct current
  • Configuration : Wall|Ceiling
  • Maximum Storage Temperature : 70 degree Celsius
  • Minimum Operating Ambient Temperature : 32 degree Fahrenheit|0 degree Celsius
  • Maximum Operating Humidity : 95 Percentage
  • Minimum Operating Humidity : 5 Percentage
  • Minimum Storage Temperature : -20 degree Celsius|-4 degree Fahrenheit
  • Maximum Operating Voltage : 35 voltage direct current
Image
SKU
Description
alt
COSMO-2W
i4 Series CO/Smoke Detector, 2-Wire
alt
COSMOD4W
Interface Module, 4-Wire, Required for COSMO-4W Models
alt
COSMOD2W
Interface Module, 2-Wire, Required for COSMO-2W Models
alt
COSMO-4W
i4 Series CO/Smoke Detectors, 4-Wire, 12 to 24V, System Connected, Real Test Technology