https://buildings.honeywell.com/us/en/search-results.html
×

System Sensor

L-Series Color Lens

L-Series color lenses come in four colors options: amber, blue, green, and red. The lenses are compatible with L-Series strobes including wall- or ceiling-mount.

L-Series Color Lens

L-Series color lenses come in four colors options: amber, blue, green, and red. The lenses are compatible with L-Series strobes including wall- or ceiling-mount. These color lenses must only be used with devices that are non-fire printed. 

Features & Benefits:
  • Easily turns any device into a strobe for emergency communications system (ECS) or mass notification system (MNS) events such as severe weather, toxic gases, sprinkler activation, and more
  • Outdoor rated from -35 to 151 °F
  • Wall- or ceiling-mount lenses available 
Certifications:
  • UL Listed: 1638; S5512
Image
SKU
Description
alt
LENS-RC2
Lens, Red, Indoor/Outdoor Ceiling-Mount Strobes
alt
LENS-R2
Lens, Red, Indoor/Outdoor Wall-Mount Strobes
alt
LENS-A2
Lens, Amber, Indoor Wall-Mount Strobes
alt
LENS-AC2
Lens, Amber, Indoor Ceiling Mount Strobes
alt
LENS-AC
Lens, Amber, Indoor/Outdoor Ceiling Mount Strobes
alt
LENS-GC2
Lens, Green, Indoor/Outdoor Ceiling-Mount Strobes
alt
LENS-B2
Lens, Blue, Indoor/Outdoor Wall-Mount Strobes
alt
LENS-BC2
Lens, Blue, Indoor/Outdoor Ceiling-Mount Strobes
alt
LENS-G2
Lens, Green, Indoor/Outdoor Wall-Mount Strobes
alt
LENS-A
Lens, Amber, Indoor/Outdoor Wall-Mount Strobes