https://buildings.honeywell.com/us/en/search-results.html

System Sensor

L-Series Low Frequency Sounder

L-Series low frequency sounders include a variety of features that increase their application versatility while simplifying installation.

L-Series low frequency sounders include a variety of features that increase their application versatility while simplifying installation. They are designed to address the NFPA 72 sleeping space requirements that require a low frequency notification appliance that operates within frequency range of 520 Hz ± 10% and is of a square wave tone.

These devices feature plug-in designs with minimal intrusion into the backbox, making installations fast and foolproof while virtually eliminating costly and time-consuming ground faults. Installers can also easily adapt devices to a suit a wide range of application requirements using field-selectable candela settings, 24V operation, and a rotary switch for 520 Hz low frequency sounder tones.

Features & Benefits:
  • 520 Hz ± 10% square wave tone, NFPA compliance
  • Full candela range plus high/low tone options to optimize current draw for a wide variety of applications
  • Compact, standard, and round ceiling options
  • Field-selectable candela settings on wall units: 15, 30, 75, 95, 110, 135, and 185
  • Rotary switch for high and low, temp 3 and temp 4 settings
  • Plug-in design with minimal intrusion into the backbox
  • Mounting plate shorting spring checks wiring continuity before device installation
  • Electrically compatible with legacy SpectrAlert® and SpectrAlert Advance devices
  • Updated modern aesthetics
Certifications:
  • UL Listed: S4011
  • FM Approved: PR452768
  • CSFM: 7135-1653:0516

Others

  • Settings
    • Low

Others

  • Settings
    • Low
  • Settings : Low
Image
SKU
Description
alt
HCWL-LF-BP10
Low Frequency Sounder: Ceiling Mount: White: Bulk 10/pack
alt
HRL-LF
Low Frequency Sounder: Wall-Mount: Red
alt
HGWL-LF
Sounder: Compact: Low Frequency: Wall-Mount: White
alt
HGRL-LF
Sounder: Compact: Low Frequency: Wall-Mount: Red
alt
HGRL-LF-BP10
Sounder, Compact, Low Frequency, Wall-Mount, Red, Bulk 10/pack
alt
HWL-LF
LF Sounder: Wall: White: Marked FIRE
alt
HCWL-LF
LF Sounder: Ceiling: White: Marked FIRE
alt
HCRL-LF
LF Sounder: Ceiling: Red: Marked FIRE
alt
HRL-LF-BP10
Low Frequency Sounder: Wall-Mount: Red: Bulk 10/pack
alt
HGWL-LF-BP10
Sounder: Compact: Low Frequency: Wall-Mount: White: Bulk 10/pack