System Sensor
L-Series Selectable Output Horns
L-Series selectable output horns include a variety of features that increase their application versatility while simplifying installation.
L-Series selectable output horns include a variety of features that increase their application versatility while simplifying installation. These devices feature plug-in designs with minimal intrusion into the backbox, making installations fast and foolproof while virtually eliminating costly and time-consuming ground faults.
To further simplify installation and protect devices from construction damage, these horns utilize a universal mounting plate for all models with an onboard shorting spring, so installers can test wiring continuity before the device is installed. Installers can also easily adapt devices to a suit a wide range of application requirements using field-selectable candela settings, automatic selection of 12 or 24V operation, and a rotary switch for horn tones with two volume selections.
Features & Benefits:- Updated modern aesthetics
- Plug-in design with minimal intrusion into the backbox
- Tamper-resistant construction
- Automatic selection of 12 or 24V operation at 15 and 30 candela
- Field-selectable candela settings on wall units: 15, 30, 75, 95, 110, 135, and 185
- Rated at 88+ dBA at 16V
- Rotary switch for horn tone and two volume selections
- Mounting plate for all standard and all compact wall units
- Mounting plate shorting spring checks wiring continuity before device installation
- Electrically compatible with legacy SpectrAlert® and SpectrAlert Advance devices
- UL Listed: S5512; S4011
- FM Approved: 3057383; 3057072
- CSFM: 7125-1653:0504; 7135-1653:0503