https://buildings.honeywell.com/us/en/search-results.html
×

System Sensor

M501 Mini Monitor Module

M501 mini monitor modules provide a 2-wire initiating circuit for normally open contact fire alarm and security devices.

M501 Mini Monitor Module

M501 mini monitor modules provide a 2-wire initiating circuit for normally open contact fire alarm and security devices. The monitor modules are intended for use in intelligent, 2-wire systems where the individual address of each module is selected using rotary decade switches. They can be installed in a single-gang junction box directly behind the monitored unit. Their small size and light weight allows them to be installed without rigid mounting. 

Others

  • Maximum Operating Humidity
    • 93 Percentage

Others

  • Maximum Operating Humidity
    • 93 Percentage
  • Maximum Operating Humidity : 93 Percentage
Image
SKU
Description
alt
M501M
Mini Monitor Module
alt
M501MA
Mini Monitor Module, 15-32 V DC, 350 µA, EOL Resistance 47K Ohms, 0 to 49C
alt
M501MEA
EUROPEAN MINI-MOD SYSTEM SENSOR