https://buildings.honeywell.com/us/en/search-results.html
×

System Sensor

MCS Multi-Criteria Fire/CO Detector

MCS multi-criteria fire and carbon monoxide (CO) detectors are plug-in addressable devices that combine four separate sensing elements to sense multiple components of a fire: smoke, CO, light/flame, and heat.

MCS Multi-Criteria Fire/CO Detector

MCS multi-criteria fire and carbon monoxide detectors are plug-in addressable devices that combine four separate sensing elements to sense multiple components of a fire: smoke, CO, light/flame, and heat. For CO, the detector’s electrochemical sensing cell creates a separate signal for life safety CO detection. Multiple sensors and communication can greatly reduce nuisance alarms compared to single sensing methods. Sophisticated algorithms maximize the advantages of all four sensor types creating our best detection strategy offering, heightened immunity to nuisance particulate, and enhanced sensitivity to real fire. This ability to reject certain nuisance alarm triggers, such as theater smoke, supports the use of the fire/CO detector in applications where moderate to heavy nuisance conditions exist that might cause single sensing detectors to false alarm.

Features & Benefits:
  • Operates in Velociti® SLC protocol
  • Separate audible signal for fire or CO alarm when used with a B200S Series base
  • Automatic drift compensation for smoke and CO sensors
  • RealTest® CO testing capability
  • New modern profile with expanded color options
  • Uses only one address on the SLC loop
  • 10 year CO cell with end-of-life warning
Certifications:
  • UL Standard: UL 268 7th Edition, UL 521, UL 2075 Listed
  • CSFM: 7272-1703:0508

Others

  • Detector Type
    • Rate Of Rise
    • Fixed Temperature
  • Maximum Alarm Current
    • 2 milliampere
  • Minimum Input Voltage
    • 15 voltage direct current
  • Detection Sensor Type
    • Thermal
    • Infrared
    • Photoelectric
  • Tests For
    • Heat
    • Gas
  • Maximum Operating Humidity
    • 90 Percentage
  • Maximum Operating Voltage
    • 32 voltage direct current

Others

  • Detector Type
    • Rate Of Rise
    • Fixed Temperature
  • Maximum Alarm Current
    • 2 milliampere
  • Minimum Input Voltage
    • 15 voltage direct current
  • Detection Sensor Type
    • Thermal
    • Infrared
    • Photoelectric
  • Tests For
    • Heat
    • Gas
  • Maximum Operating Humidity
    • 90 Percentage
  • Maximum Operating Voltage
    • 32 voltage direct current
  • Detector Type : Rate Of Rise|Fixed Temperature
  • Maximum Alarm Current : 2 milliampere
  • Minimum Input Voltage : 15 voltage direct current
  • Detection Sensor Type : Thermal|Infrared|Photoelectric
  • Tests For : Heat|Gas
  • Maximum Operating Humidity : 90 Percentage
  • Maximum Operating Voltage : 32 voltage direct current
Image
SKU
Description
alt
MCS-COF3
Fire/CO Detector, Multi-Criteria, White
alt
MCS-COF3-IV
Fire/CO Detector, Multi-Criteria, Ivory