System Sensor
Multi-Voltage Conventional Relay
Multi-voltage conventional relays are used for high-current switching applications such as fans and damper assembly controls, door controls, air handling unit controls, and other types of system interfacing.
Multi-voltage conventional relays are used for high-current switching applications such as fans and damper assembly controls, door controls, air handling unit controls, and other types of system interfacing.
Features & Benefits:- Multi-voltage operation
- Activation LEDs
- Easy and flexible installation
- Reliable and robust design
- Multipurpose field installations
- LED viewing hole on top of the steel enclosure cover
- Extra pair of wires for redundant power input on PR-3A
- Terminal strip field wiring connections, mounting track, and hardware
- ULC
Others
- Minimum Operating Ambient Temperature
- -40 degree Fahrenheit
- -40°C
- Maximum Operating Humidity
- 93% (Non-Condensing)
- Minimum Operating Humidity
- 10% (Non-Condensing)
- Mounting Type
- Track
- Maximum Operating Ambient Temperature
- 158 degree Fahrenheit
- 70 degree Celsius
Others
- Minimum Operating Ambient Temperature
- -40 degree Fahrenheit
- -40°C
- Maximum Operating Humidity
- 93% (Non-Condensing)
- Minimum Operating Humidity
- 10% (Non-Condensing)
- Mounting Type
- Track
- Maximum Operating Ambient Temperature
- 158 degree Fahrenheit
- 70 degree Celsius
- Minimum Operating Ambient Temperature : -40 degree Fahrenheit|-40°C
- Maximum Operating Humidity : 93% (Non-Condensing)
- Minimum Operating Humidity : 10% (Non-Condensing)
- Mounting Type : Track
- Maximum Operating Ambient Temperature : 158 degree Fahrenheit|70 degree Celsius
Image
SKU
Description
R-24E
Multi-Voltage Relay, 4-Gang Relay with 4 Red Activation LEDs, Steel Enclosure
R-20T
Multi-Voltage Relay, Single 2 Form C (DPDT) Relay, Red LED, Track Mount
R-20E
Multi-Voltage Relay, Single 2 Form C (DPDT) Relay, Red LED, Steel Enclosure
R-14T
Multi-Voltage Relay, 4-Gang 1 Form C (SPDT) Relay with 4 Red LEDs, Track Mount
R-10T
Multi-Voltage Relay, 1 Form C (SPDT) Relay, Red LED, Track Mount
R-10E
Multi-Voltage Relay, 1 Form C (SPDT) Relay, Red LED, Steel Enclosure
R-24T
Multi-Voltage Relay, 4-Gang 2 Form C (DPDT) Relay with 4 Red Activation LEDs, Track Mount