https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

System Sensor

Multi-Voltage Conventional Relay with Epoxy Encapsulation

Multi-voltage conventional relays with epoxy encapsulation are used for high-current switching applications such as fan and damper assembly control, door control, air handling unit controls, and other types of system interfacing.

Multi-voltage conventional relays with epoxy encapsulation are used for high-current switching applications such as fan and damper assembly control, door control, air handling unit controls, and other types of system interfacing. They are single-pole, double-throw relays that use a red LED as a visible indication of relay coil energization.

Features & Benefits:
  • Multi-voltage operation
  • Activation LEDs
  • Easy and flexible installation
  • Reliable and robust design
  • Multipurpose field installations
  • Multi-voltage relays with terminal strip field wiring connections, mounting track, and hardware for R-10T/20T and R-14T/24T
  • Terminal strip field wiring connections, mounting track, and hardware
Certifications:
  • UL Listed
  • ULC
  • California State Fire Marshall (CSFM)
  • MEA Approved 

Others

  • Switch Configuration
    • SPDT
  • Minimum Operating Ambient Temperature
    • -40°C
    • -40°F
  • Maximum Operating Humidity
    • 93 (Non-Condensing) percentage relative humidity
  • Minimum Operating Humidity
    • 10 (Non-Condensing) percentage relative humidity
  • Maximum Operating Ambient Temperature
    • 158 degree Fahrenheit
    • 70 degree Celsius

Others

  • Switch Configuration
    • SPDT
  • Minimum Operating Ambient Temperature
    • -40°C
    • -40°F
  • Maximum Operating Humidity
    • 93 (Non-Condensing) percentage relative humidity
  • Minimum Operating Humidity
    • 10 (Non-Condensing) percentage relative humidity
  • Maximum Operating Ambient Temperature
    • 158 degree Fahrenheit
    • 70 degree Celsius
  • Switch Configuration : SPDT
  • Minimum Operating Ambient Temperature : -40°C|-40°F
  • Maximum Operating Humidity : 93 (Non-Condensing) percentage relative humidity
  • Minimum Operating Humidity : 10 (Non-Condensing) percentage relative humidity
  • Maximum Operating Ambient Temperature : 158 degree Fahrenheit|70 degree Celsius