https://buildings.honeywell.com/us/en/search-results.html
×

System Sensor

Residential Silence Module/Switch

Residential silence modules/switches are designed to provide a means to silence signals and speakers that are connected to them for up to 10 minutes during an alarm condition.

Residential silence modules/switches are designed to provide a means to silence signals and speakers that are connected to them for up to 10 minutes during an alarm condition.

Features & Benefits:
  • Built-in short circuit isolation
  • Supervised signal/speaker circuits
  • Jumper selectable for speakers or 24V DC signals
  • 25 to 70 vrms speaker circuits
  • SEMS screws allow for easy wiring
  • Visible LED alarm
  • Choice of built-in or remote silence button
Certifications:
  • ULC

Others

  • Minimum Operating Voltage
    • 15 voltage direct current
  • Cabinet Width
    • 4 inch
  • For Use With
    • 25/70 VAC Speaker
    • Standard 24 VDC Audible Device
  • Cabinet Height
    • 4 inch
  • Alarm Current
    • 10.5 milliampere
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
    • 32 degree Fahrenheit
  • Maximum Output Current
    • 150 milliampere
  • Cabinet Depth
    • 2-1/8 inch
  • Maximum Operating Voltage
    • 30 voltage direct current
    • 15 - 30

Others

  • Minimum Operating Voltage
    • 15 voltage direct current
  • Cabinet Width
    • 4 inch
  • For Use With
    • 25/70 VAC Speaker
    • Standard 24 VDC Audible Device
  • Cabinet Height
    • 4 inch
  • Alarm Current
    • 10.5 milliampere
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
    • 32 degree Fahrenheit
  • Maximum Output Current
    • 150 milliampere
  • Cabinet Depth
    • 2-1/8 inch
  • Maximum Operating Voltage
    • 30 voltage direct current
    • 15 - 30
  • Minimum Operating Voltage : 15 voltage direct current
  • Cabinet Width : 4 inch
  • For Use With : 25/70 VAC Speaker|Standard 24 VDC Audible Device
  • Cabinet Height : 4 inch
  • Alarm Current : 10.5 milliampere
  • Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
  • Maximum Output Current : 150 milliampere
  • Cabinet Depth : 2-1/8 inch
  • Maximum Operating Voltage : 30 voltage direct current|15 - 30