System Sensor
SD355 Series Addressable Photoelectric Smoke Detector
SD355 addressable low-profile plug-in photoelectric detectors use a state-of-the art photoelectric-sensing chamber with communications to provide open-area protection.
SD355 addressable low-profile plug-in photoelectric detectors use a state-of-the art photoelectric-sensing chamber with communications to provide open-area protection, and are used exclusively with Fire-Lite® addressable fire alarm control panels (FACPs). Since these detectors are addressable, they will help emergency personnel quickly locate a fire during its early stages, potentially saving precious rescue time while also reducing property damage. Two LEDs on each sensor light provide a local, visible sensor indication.
Features & Benefits:- 2-wire loop connection
- Unit uses base for wiring
- Integral communications and built-in type identification
- Built-in tamper-resistant feature
- Removable cover and insect-resistant screen for simple field cleaning
- Withstands air velocities up to 4,000 ft/min (20 m/s) without triggering a false alarm
- Factory pre-set at 1.5% nominal sensitivity for panel alarm threshold level
- Sealed against back pressure
- Fully coated circuit boards and superior RF/transient protection
- 94-V0 plastic flammability rating
- UL Listed: S1059
- ULC Listed: S1059
- CSFM: 7272-0075:0194
- MEA: 243-02-E
- FM Approved