System Sensor
SD355T Series Addressable Photoelectric Smoke Detector
SD355T addressable low-profile plug-in photoelectric detectors with thermal element use a state-of-the art photoelectric sensing chamber with communications to provide open area protection and are used exclusively with Fire-Lite’s addressable FACPs.
SD355T addressable low-profile plug-in photoelectric detectors with thermal element use a state-of-the art photoelectric sensing chamber with communications to provide open area protection and are used exclusively with Fire-Lite’s addressable fire alarm control panels (FACPs). These detectors add thermal sensors that will alarm at a fixed temperature of 135 °F (57 °C). Since these detectors are addressable, they will help emergency personnel quickly locate a fire during its early stages, potentially saving precious rescue time while also reducing property damage. Two LEDs on each sensor light provide a local, visible sensor indication.
Features & Benefits:- Two-wire loop connection
- Unit uses base for wiring
- Integral communications and built-in type identification
- Built-in tamper-resistant feature
- Removable cover and insect-resistant screen for simple field cleaning
- Withstands air velocities up to 4,000 ft/min (20 m/s) without triggering a false alarm
- Factory preset at 1.5% nominal sensitivity for panel alarm threshold level
- Sealed against back pressure
- Fully coated circuit boards and superior RF/transient protection
- 94-V0 plastic flammability rating
- UL Listed: S1059
- ULC Listed: S1059
- CSFM: 7272-0075:0194
- MEA: 243-02-E
- FM approved