https://buildings.honeywell.com/us/en/search-results.html
×

System Sensor

SpectrAlert® Advance Color Lens Attachment

SpectrAlert® Advance color lens attachments are easy to install to any indoor or outdoor SpectrAlert® Advance strobe devices to provide distinctive visual signaling.

SpectrAlert� Advance Color Lens Attachment

SpectrAlert® Advance color lens attachments are easy to install to any indoor or outdoor SpectrAlert® Advance strobe devices to provide distinctive visual signaling. These lens attachments come in four color options (amber, blue, green, and red) for mass notification, severe weather, emergency response, and other non-fire applications. The lenses easily attach to any non-fire printed SpectrAlert Advance strobes, including horn strobes, speaker strobes, and strobe only devices. Each lens ships with a clear adhesive on the bottom surface. The lens is then aligned with the clear strobe and applied. 

Features & Benefits:
  • Available in four colors — amber, red, blue, and green
  • Easily attaches to any new or retrofit SpectrAlert Advance strobe device
  • Outdoor rated to -35 to 151 °F
  • Wall- or ceiling-mount lenses available
  • Applications include mass notification, severe weather, emergency response, and more
Certifications:
  • UL Listed: 1638; S3593
Image
SKU
Description
alt
LENS-RC
Colored Lens, Ceiling, Red
alt
LENS-R
Colored Lens, Wall, Red
alt
LENS-R-KIT
Colored Lens, Red, Kit
alt
LENS-G
Colored Lens, Wall, Green
alt
LENS-B
Colored Lens, Wall, Blue
alt
LENS-BC
Colored Lens, Ceiling, Blue
alt
LENS-GC
Colored Lens, Ceiling, Green