System Sensor
SpectrAlert® Advance Horn Strobe
SpectrAlert® Advance horn strobes include a variety of features that increase application flexibility and simplify installation.
SpectrAlert® Advance horn strobes are designed to simplify your installations, with features such as plug-in designs, instant feedback messages to ensure correct installation of individual devices, and 11 field-selectable candela settings for wall and ceiling strobes and horn/strobes.
Features & Benefits:- Same mounting plate for wall- and ceiling mount units
- Shorting spring on mounting plate for continuity check before installation
- Captive mounting screw
- Tamper-resistance capability
- Field-selectable candela settings on wall and ceiling units: 15, 15/75, 30, 75, 95, 110, 115, 135, 150, 177, and 185
- Automatic selection of 12 or 24V operation at 15 and 15/75 candela
- Rated from –40 and 151 °F (–40 and 66 °C).
- Rain-proof per UL50 (NEMA 3R) and weatherproof per NEMA 4X, IP56
- Minimal intrusion into the backbox
- Horn rated at 88+ dBA at 16V
- UL Listed: S4011
- ULC Listed: S4011
- FM Approved
- MEA: 452-05-E
- CSFM: 7300-1653:0188
Image
SKU
Description
P4RLA
Horn Strobe, 4-Wire, Red, Bilingual
P4RLA-P
Horn Strobe, 4-Wire, Red, Plain
P4RL
Horn Strobe, 4-Wire, Red, Selectable Strobe Settings of 15, 30, 75, 95, 110, 135, and 185 Candela
P4RLA-E
Horn Strobe, 4-Wire, Red, English
P4WK
Horn Strobe, 4-Wire, Standard Candela, White, Outdoor, Includes Plastic Weatherproof Backbox
P4RK
Horn Strobe, 4-Wire, Red, Outdoor, Selectable Strobe Settings of 15, 15/75, 30, 75, 95, 110, and 115 Candela
P4RK-R
Horn Strobe, Selectable Strobe Settings of 15, 15/75, 30, 75, 95, 110, and 115 Candela, 4-Wire, Red, Outdoor, Replacement product