System Sensor
SpectrAlert® Advance HR-LF Selectable-Output Low Frequency Sounder
SpectrAlert® Advance HR-LF Selectable-Output Low Frequency Sounders are red, two-wire, 12/24V, low frequency sounders for wall or ceiling installation.
SpectrAlert® Advance HR-LF Selectable-Output Low Frequency Sounders are red, two-wire, 12/24V, low frequency sounders for wall or ceiling installation. These sounders are designed to address the NFPA 72 sleeping space requirements that require a low frequency notification appliance that operates within frequency range of 520 Hz ± 10% and is of a square wave tone. These devices feature plug-in designs with minimal intrusion into the back box, making installations fast and foolproof while virtually eliminating costly and time-consuming ground faults.
Certifications:
• UL Listed: S4011
• MEA Listed: MEA452-05-E
• FM Approved: 3047563
• CSFM: 7135-1653:0223; 7125-1653:0224
Certifications:- UL Listed: S4011
- MEA Listed: MEA452-05-E
- FM Approved: 3047563
- CSFM: 7135-1653:0223; 7125-1653:0224
Others
- Compatible Environments
- Indoor
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Humidity
- 10 Percentage
Others
- Compatible Environments
- Indoor
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Humidity
- 10 Percentage
- Compatible Environments : Indoor
- Maximum Operating Humidity : 93 Percentage
- Minimum Operating Humidity : 10 Percentage
Image
SKU
Description
HR-LF-BP10
Low Frequency Sounder, Wall or Ceiling Mount, Red, 2-wire, 12/24V