https://buildings.honeywell.com/us/en/search-results.html
×

System Sensor

SpectrAlert® Advance PC4R Ceiling-Mount Horn Strobe

SpectrAlert® Advance PC4R ceiling-mount horn strobes feature field-selectable candela settings of 15, 15/75, 30, 75, 95, 110, 115, 150, 177, and 185. These 4-wire, red, horn strobes feature automatic selection of 12 or 24V operation.

SpectrAlert� Advance PC4R Ceiling-Mount Horn Strobe

SpectrAlert® Advance PC4R ceiling-mount horn strobes feature field-selectable candela settings of 15, 15/75, 30, 75, 95, 110, 115, 150, 177, and 185. These 4-wire, red, horn strobes feature automatic selection of 12 or 24V operation. All devices feature plug-in designs and instant feedback messages to ensure correct installation of individual devices.

Features & Benefits:
  • Plug-in design
  • Shorting spring on mounting plate for continuity check before installation
  • Captive mounting screw
  • Tamper-resistance capability
  • Field-selectable candela settings
  • Automatic selection of 12 or 24V operation at 15 and 15/ 75 candela.
  • Minimal intrusion into the backbox
  • Horn rated at 88+ dbA at 16V
  • Rotary switch for tone selection
  • Three horn volume settings
  • Electrically compatible with existing SpectrAlert products
Certifications:
  • UL Listed: S4011
  • FM Approved
  • MEA: 452-05-E
  • CSFM: 7300-1653:0188

Others

  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage

Others

  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Maximum Operating Humidity : 93 Percentage
  • Minimum Operating Humidity : 10 Percentage