System Sensor
SpectrAlert® Advance Retrofit Plate
SpectrAlert® Advance retrofit plates are a 9.5x7 inch retrofit plate that cover the footprint of the legacy SpectrAlert wall-mount speaker strobe. These retrofit plates are compatible with the horn strobe and speaker strobe lines.
SpectrAlert® Advance retrofit plates are a 9.5x7 inch retrofit plate that cover the footprint of the legacy SpectrAlert wall-mount speaker strobe. These retrofit plates are compatible with the horn strobe and speaker strobe lines.
Image
SKU
Description
RFPW
Retro Fit Plate, 9.5x7in, White
RFP
Retro Fit Plate, 9.5x7in, Red