https://buildings.honeywell.com/us/en/search-results.html
×

System Sensor

SpectrAlert® Advance SCW Ceiling Mount Strobe

SpectrAlert® Advance SCW ceiling mount strobes are ideal for warning hearing-impaired individuals during an emergency event. This is a white strobe with selectable strobe settings of 15, 15/75, 30, 75, 95, 110, and 115 candela.

SpectrAlert� Advance SCW Ceiling Mount Strobe

SpectrAlert® Advance SCW ceiling mount strobes are ideal for warning hearing-impaired individuals during an emergency event. This is a white strobe with selectable strobe settings of 15, 15/75, 30, 75, 95, 110, and 115 candela. All devices feature a plug-in design with minimal intrusion into the backbox, making installations fast and foolproof while virtually eliminating costly and time-consuming ground faults. 

Features & Benefits:
  • Plug-in design with minimal intrusion into the back box
  • Tamper-resistant construction
  • Automatic selection of 12 or 24V operation at 15 and 15/75 candela
  • Field-selectable candela settings
  • Universal mounting plate for wall units
  • Mounting plate shorting spring checks wiring continuity before device installation
  • Electrically compatible with legacy SpectrAlert devices
Certifications:
  • UL Listed: S5512
  • FM approved
  • MEA: 452-05-E
  • CSFM: 7125-1653:0186 

Others

  • Minimum Operating Voltage
    • 16 (Nominal) volt
    • 8 (Nominal) volt
  • Current Rating
    • 158 (75 cd) milliampere
    • 77 (15/75 cd) milliampere
    • 66 (15 cd) milliampere
    • 181 (95 cd) milliampere
    • 94 (30 cd) milliampere
    • 142 (15/75 cd) milliampere
    • 202 (110 cd) milliampere
    • 123 (15 cd) milliampere
    • 210 (115 cd) milliampere
  • Compatible Environments
    • Indoor
  • Maximum Operating Humidity
    • 93 Percentage
  • Material
    • Plastic
  • Minimum Operating Humidity
    • 10 Percentage
  • Maximum Operating Voltage
    • 33 (Nominal) volt
    • 17.5 (Nominal) volt
  • Light Output Rating
    • 15/75
    • 115 cd
    • 30
    • 95
    • 110
    • 75
    • 15

Others

  • Minimum Operating Voltage
    • 16 (Nominal) volt
    • 8 (Nominal) volt
  • Current Rating
    • 158 (75 cd) milliampere
    • 77 (15/75 cd) milliampere
    • 66 (15 cd) milliampere
    • 181 (95 cd) milliampere
    • 94 (30 cd) milliampere
    • 142 (15/75 cd) milliampere
    • 202 (110 cd) milliampere
    • 123 (15 cd) milliampere
    • 210 (115 cd) milliampere
  • Compatible Environments
    • Indoor
  • Maximum Operating Humidity
    • 93 Percentage
  • Material
    • Plastic
  • Minimum Operating Humidity
    • 10 Percentage
  • Maximum Operating Voltage
    • 33 (Nominal) volt
    • 17.5 (Nominal) volt
  • Light Output Rating
    • 15/75
    • 115 cd
    • 30
    • 95
    • 110
    • 75
    • 15
  • Minimum Operating Voltage : 16 (Nominal) volt|8 (Nominal) volt
  • Current Rating : 158 (75 cd) milliampere|77 (15/75 cd) milliampere|66 (15 cd) milliampere|181 (95 cd) milliampere|94 (30 cd) milliampere|142 (15/75 cd) milliampere|202 (110 cd) milliampere|123 (15 cd) milliampere|210 (115 cd) milliampere
  • Compatible Environments : Indoor
  • Maximum Operating Humidity : 93 Percentage
  • Material : Plastic
  • Minimum Operating Humidity : 10 Percentage
  • Maximum Operating Voltage : 33 (Nominal) volt|17.5 (Nominal) volt
  • Light Output Rating : 15/75|115 cd|30|95|110|75|15
Image
SKU
Description
alt
SCW_RAL9010
STROBE CEILING STANDARD CANDELA WHITE
alt
SCW_RAL9016
2W STRB CEILING RAL 9016